Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
ZSE (DIN 46320-C4-Ms with EMI attenuation with additional strain relief) PG - Miscellaneous cable glands
Bill of material
ZSE (DIN 46320-C4-Ms with EMI attenuation with additional strain relief) 1.681.1108.01
AG
Thread
PG 11
D1
7,5-12 mm
GL
7 mm
H
29 mm
SW
20/22 mm
E
8 mm
BN
Order No.
1.681.1108.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices